e-STUDIO477SL

Images/Video

e-STUDIO477SL

  • 49 PPM, Mono
  • 630/2,630 Paper Capacity (Std./Max)
  • Compact Disc
  • Customizable Workflow
  • Multiple Drawer Options
  • Available in U.S. and Latin America
Request a Quote

e-STUDIO477SL FEATURES

Productivity
49 PPM
55 SPM B&W / Up to 40 SPM Color
Standard e-BRIDGE Open Platform support
Low energy fuser system
138 lb index support through the bypass
Blank page omission for copying and printing
Outside Erase for copying books and 3D objects
High compression PDF scanning (Slim PDF)
New Toshiba inner finisher
Universal Print Driver
HDD encryption and overwrite
Job Skip
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs
600 x 600 dpi print resolution
Automatic Image quality control function
Operability
New Toshiba developed 9 inch tilting color control panel for easier operation
Scan Preview
Control Panel MFP hard keys (buttons)
Fax option
One Touch Templates
Universal Print Driver common with all current Toshiba e-BRIDGE MFPs

Serviceability
Easy Replaceable Unit Design
Easy to Maintain

See Product Specifications

e-STUDIO477SL SPECIFICATIONS

Productivity
Copy Process Electrostatic photographic method
Type Indirect Electrostatic Photographic
Print Resolution 600 x 600 dpi
Scan Resolution 600 x 600 dpi
Available Original/Copy Paper Size Cassette: ST-R to LG, Bypass: ST-R to LG
Paper Supply Up to 3,160-Sheet Input Capacity
Available Copy Paper Weight Cassette: ST-R to LG (17 lb Bond - 120 lb Index), Bypass: ST-R to LG (17 lb Bond - 138 lb Index)
Copy Speed 49 PPM B&W
Original Scan Speed 55 SPM
Warm-up Time Approx. 60 Seconds
First Copy Time 8.0 Seconds
Monthly Copy Volume  200K
Power Supply Consumption 120 V, 8 Amps, Maximum 1.5 kW
Dimensions (W x D x H) Approx. 32.26" x 20.55" x 18.28"
Weight 112 lbs.
Multiple Copying Up to 999 Copies
Reduction/Enlargement 25% to 400%
Bypass 100-Sheet Bypass (17 lb Bond - 138 lb Index)
Control Panel 9" VGA Tiltable Color LCD Touch Panel
Duplex Standard Automatic Duplex Unit (17 lb Bond - 120 lb Index)
Toner Yield 36K @ 6% Coverage
Print Specifications
Drivers Netware 6.5, Windows XP, Vista, 7, 8 Windows Server 2003, 2008, 2008R2 Citrix MetaFrame, Macintosh, Linux, UNIX, AS400, SAP
Interface 10/100/1000BaseTX Ethernet, Optional 802.11b/g Wireless LAN
Network OS Netware, Windows XP, Windows Server 2003, Server 2008, Vista, Citrix MetaFrame, Macintosh, Linux, UNIX
Protocols IPX/SPX, TCP/IP, AppleTalk NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100
NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100, Bluetooth (HCRP)
Printer Language PCL6 & PostScript 3
Device Management TopAccess & eFMS
Scan Specifications
Scan Resolution 600 dpi
Scan Speed Up to 40 SPM Color / 55 SPM B&W
File Format JPEG, TIFF-Multi/Single page, PDF-Multi/Single Page, Slim PDF, XPS-Multi/Single Page
Authentication LDAP, SMTP, Windows Domain
Fax
Communication Mode Super G3
Modem Speed 33.6 Kbps
Data Compression MH/MR/MMR/JBIG
Electronic Filing Specifications
Public Box: 1, Private User Boxes: 200
100 Folders Per Box
400 Documents Per Folder, 200 Pages Per Document
Copy to Box, Print to Box, Scan to Box
TWAIN Driver File Downloader

 

See Product Features